Download document () of 20
We make what matters work*

143346

Eaton xEnergy Main LV systems LV switchgear. Basic frame, for WxD=850x800mm, gray

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143346
EAN
4015081400102
Product Length/Depth
850 mm
Product Height
240 mm
Product Width
675 mm
Product Weight
20.8 kg
Compliances
RoHS conform

Product specifications

Features
Mounting plate depth-adjustable
Connectable
EMC-version
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
800 mm
Suitable for enclosure building width
800 mm
Material
Steel
Model
Base stabilization profile
Impact strength
IK10

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.