Download document () of 20
We make what matters work*

143357

Eaton xEnergy Light LV systems LV switchgear. Bottom/Top coverstrip 75mm long, 35mm blind + 40mm foam gasket, IP20, for 1350mm Sectionwidth, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143357
EAN
4015081400218
Product Length/Depth
1260 mm
Product Height
30 mm
Product Width
60 mm
Product Weight
1 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building width
1350 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.