Download document () of 20
We make what matters work*

143360

Eaton xEnergy Light LV systems LV switchgear. Bottom/Top coverstrip 35mm long, blind, IP20, for 1100mm Sectionwidth, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143360
EAN
4015081400249
Product Length/Depth
1010 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.8 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building width
1100 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.