Download document () of 20
We make what matters work*

143362

Eaton xEnergy Light LV systems LV switchgear. Bottom/Top coverstrip 35mm long, blind, IP20, for 1350mm Sectionwidth, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143362
EAN
4015081400263
Product Length/Depth
1260 mm
Product Height
30 mm
Product Width
30 mm
Product Weight
0.9 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Suitable for enclosure building width
1350 mm
Material
Metal
Model
Floor plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.