Download document () of 20
We make what matters work*

143395

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate, closed, for WxD = 1100 x 300mm, IP55, grey

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143395
EAN
4015081400591
Product Length/Depth
1010 mm
Product Height
15 mm
Product Width
185 mm
Product Weight
3.5 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
300 mm
Suitable for enclosure building width
1100 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.