Download document () of 20
We make what matters work*

143402

Eaton xEnergy Main LV systems LV switchgear. Top plate, closed, IP55, for WxD=1350x600mm, grey

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
143402
EAN
4015081400669
Product Length/Depth
1260 mm
Product Height
15 mm
Product Width
485 mm
Product Weight
6.9 kg
Compliances
RoHS conform

Product specifications

Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
600 mm
Suitable for enclosure building width
1350 mm
Material
Steel
Suitable for
Bottom planking
Roof planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.