Download document () of 20
We make what matters work*

143404

Eaton xEnergy Light LV systems LV switchgear. Bottom-/top plate for F3A flanges, for WxD = 800 x 400mm, IP55, grey, 854

General specifications

Product Name
Eaton xEnergy Light LV systems LV switchgear
Catalog Number
143404
EAN
4015081400683
Product Length/Depth
760 mm
Product Height
15 mm
Product Width
285 mm
Product Weight
4 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cable entry
Surface finishing
Powder coating
Color
Gray
RAL-number
7035
Suitable for enclosure building length/depth
400 mm
Suitable for enclosure building width
850 mm
Material
Steel
Suitable for
Roof planking
Bottom planking

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.