Download document () of 20
We make what matters work*

143834

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Connecting angle bracket, mounted on deep mounting rails for mounting vertical and horizontal mounting rails, steel

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
143834
EAN
4015081403684
Product Length/Depth
82 mm
Product Height
64 mm
Product Width
67 mm
Product Weight
0.21 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.