Download document () of 20
We make what matters work*

143836

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Connecting angle bracket, for mounting vertical and horizontal mounting rails on deep mounting rails , steel, for W=425 mm

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
143836
EAN
4015081403707
Product Length/Depth
93 mm
Product Height
64 mm
Product Width
99.5 mm
Product Weight
0.4 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory
Material
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.