Download document () of 20
We make what matters work*

143849

EPTV1800. Mounting rail vertical

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143849
EAN
4015081403837
Product Length/Depth
25 mm
Product Height
1765 mm
Product Width
16 mm
Product Weight
1.437 kg
Compliances
RoHS conform

Product specifications

Perforation type
3 sides punched
Hole width
3.6 mm
Material thickness
2 mm
RAL-number
0
Slit width
9.5 mm
Color
Other
Surface protection
Galvanic/electrolytic zinc plated
Material quality
Other
Material
Steel
Model
Singular profile
Profile shape
U-profile

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.