Download document () of 20
We make what matters work*

143868

EP22AP. Protection slab, closed version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143868
EAN
4015081404025
Product Length/Depth
41.5 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
0.413 kg
Certifications
CE

Product specifications

Type
Additional equipment
Number of height units
0
Surface finishing
Untreated
Material
Plastic
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.