Download document () of 20
We make what matters work*

143876

EP55AP. Protection slab, closed version

General specifications

Product Name
Eaton xEnergy Basic front plate
Catalog Number
143876
EAN
4015081404100
Product Length/Depth
41.5 mm
Product Height
750 mm
Product Width
500 mm
Product Weight
1.528 kg
Compliances
RoHS conform

Product specifications

Number of height units
0
Surface finishing
Untreated
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.