Download document () of 20
We make what matters work*

143902

EP51RG. MCB mounting unit

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143902
EAN
4015081404360
Product Length/Depth
41.5 mm
Product Height
150 mm
Product Width
500 mm
Product Weight
0.583 kg
Compliances
RoHS conform

Product specifications

Number of DIN rails
1
Number of modular spacings per DIN-rail
24
Row distance
150 mm
Functions
Extension possible
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.