Download document () of 20
We make what matters work*

143918

EP23MP. Mounting plates mounting unit

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143918
EAN
4015081404520
Product Length/Depth
41.5 mm
Product Height
450 mm
Product Width
250 mm
Product Weight
2.838 kg
Certifications
CE

Product specifications

Fitted with:
Mounting plate
Cover
Built-in depth
146.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.