Download document () of 20
We make what matters work*

143920

EP52MP. Mounting plates mounting unit

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143920
EAN
4015081404544
Product Length/Depth
41.5 mm
Product Height
300 mm
Product Width
500 mm
Product Weight
3.551 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cover
Mounting plate
Built-in depth
146.5 mm
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.