Download document () of 20
We make what matters work*

143945

EP23GRC324-OG. Bus mounting base mounting unit

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143945
EAN
4015081404797
Product Length/Depth
41.5 mm
Product Height
450 mm
Product Width
250 mm
Product Weight
0.568 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cover
Mounting plate
Built-in depth
31.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.