Download document () of 20
We make what matters work*

143946
EP53GRC405-OG

Eaton xEnergy Basic LV systems Low voltage switchgear. Bus mounting base mounting unit

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143946
EAN
4015081404803
Product Length/Depth
41.5 mm
Product Height
450 mm
Product Width
500 mm
Product Weight
0.983 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Mounting plate
Cover
Built-in depth
31.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.