Download document () of 20
We make what matters work*

143948
EP52GRT6000R-OG

EP52GRT6000R-OG. NH switch-disconnectors mounting unit

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143948
EAN
4015081404827
Product Length/Depth
41.5 mm
Product Height
300 mm
Product Width
500 mm
Product Weight
0.71 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Mounting plate
Cover
Built-in depth
31.5 mm
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.