Download document () of 20
We make what matters work*

143950

EP54GTL900-OG. NH fuse switch disconnectors mounting unit size 00

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143950
EAN
4015081404841
Product Length/Depth
41.5 mm
Product Height
600 mm
Product Width
500 mm
Product Weight
3.8 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cover
Mounting plate
Built-in depth
71.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.