Download document () of 20
We make what matters work*

143951
EP74GTL1400-OG

EP74GTL1400-OG. NH fuse switch disconnectors mounting unit size 00

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143951
EAN
4015081404858
Product Length/Depth
41.5 mm
Product Height
600 mm
Product Width
750 mm
Product Weight
8.3 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Mounting plate
Cover
Built-in depth
71.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.