Download document () of 20
We make what matters work*

143955

Eaton xEnergy Basic LV systems Low voltage switchgear. NH fuse switch disconnectors mounting unit size 1-3, EP55

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143955
EAN
4015081404896
Product Length/Depth
135 mm
Product Height
750 mm
Product Width
500 mm
Product Weight
4.2 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Mounting plate
Cover
Built-in depth
150.5 mm

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.