Download document () of 20
We make what matters work*

143963

Eaton xEnergy Basic LV systems Low voltage switchgear. Hose

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143963
EAN
4015081404971
Product Length/Depth
450 mm
Product Height
27 mm
Product Width
27 mm
Product Weight
0.102 kg
Compliances
RoHS conform

Product specifications

Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.