Download document () of 20
We make what matters work*

143964

Eaton xEnergy Basic LV systems Low voltage switchgear. Pipe for door wiring

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143964
EAN
4015081404988
Product Length/Depth
38 mm
Product Height
47.5 mm
Product Width
32 mm
Product Weight
0.016 kg
Compliances
RoHS conform

Product specifications

Material
Plastic
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.