Download document () of 20
We make what matters work*

143970

EP53GLD630/1000-OG. Switch-disconnectors mounting unit Dumeco

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143970
EAN
4015081405046
Product Length/Depth
185 mm
Product Height
450 mm
Product Width
500 mm
Product Weight
3.186 kg
Certifications
CE

Product specifications

Fitted with:
Plastic cover plate
Cover
Amperage rating
1000 A
Number of poles
Four-pole
Suitable for
Switch disconnector
Number of switches
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.