Download document () of 20
We make what matters work*

143971

EP53GLD1250/1600-OG. Switch-disconnectors mounting unit Dumeco

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143971
EAN
4015081405053
Product Length/Depth
210 mm
Product Height
450 mm
Product Width
500 mm
Product Weight
2.974 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Cover
Plastic cover plate
Amperage rating
1600 A
Number of poles
Four-pole
Suitable for
Switch disconnector
Number of switches
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.