Download document () of 20
We make what matters work*

143974
EP53QSA630-OG

EP53QSA630-OG. NH switch-disconnectors mounting unit size QSA

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143974
EAN
4015081405084
Product Length/Depth
230 mm
Product Height
450 mm
Product Width
500 mm
Product Weight
2.888 kg
Certifications
CE

Product specifications

Features
Concurrently switching N-neutral
Fitted with:
Cover
Frame
NH3
Number of fuse holders (knife blade)
1
Number of fuse switch disconnectors
1
Amperage rating
630 A
Number of poles
Four-pole
Mounting method
Mounting plate

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.