Download document () of 20
We make what matters work*

143976
EP22NZM2R-OG

EP22NZM2R-OG. Circuit-breakers mounting unit NZM

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143976
EAN
4015081405107
Product Length/Depth
97 mm
Product Height
300 mm
Product Width
250 mm
Product Weight
1.291 kg
Certifications
CE

Product specifications

Fitted with:
Plastic cover plate
Cover
Amperage rating
250 A
Number of poles
Four-pole
Suitable for
Power circuit breaker
Switch disconnector
Number of switches
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.