Download document () of 20
We make what matters work*

143978

EP23NZM3R-OG. Circuit-breakers mounting unit NZM

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143978
EAN
4015081405121
Product Length/Depth
116 mm
Product Height
450 mm
Product Width
250 mm
Product Weight
1.299 kg
Certifications
CE

Product specifications

Fitted with:
Plastic cover plate
Cover
Amperage rating
630 A
Number of poles
Four-pole
Suitable for
Switch disconnector
Power circuit breaker
Number of switches
1

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.