EP55NZM4R-OG. Circuit-breakers mounting unit NZM
| Product Name |
Eaton xEnergy Basic other accessory
|
| Catalog Number |
143980
|
| EAN |
4015081405145
|
| Product Length/Depth |
162 mm
|
| Product Height |
750 mm
|
| Product Width |
500 mm
|
| Product Weight |
3.169 kg
|
| Compliances |
RoHS conform
|
| Fitted with: |
Plastic cover plate
Cover |
| Amperage rating |
1600 A
|
| Number of poles |
Four-pole
|
| Suitable for |
Power circuit breaker
Switch disconnector |
| Number of switches |
1
|