Download document () of 20
We make what matters work*

143981

APH. Cover-plate holder, double, standard

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
143981
EAN
4015081405152
Product Length/Depth
66 mm
Product Height
34 mm
Product Width
15 mm
Product Weight
0.014 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
7035
Material
Plastic
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.