Download document () of 20
We make what matters work*

143984

Eaton xEnergy Basic Cover-plate holder, half, high version

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
143984
EAN
4015081405183
Product Length/Depth
73.5 mm
Product Height
23.3 mm
Product Width
15 mm
Product Weight
0.012 kg
Compliances
RoHS conform

Product specifications

Color
Black
RAL-number
9011
Material
Plastic
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.