Download document () of 20
We make what matters work*

143985

EPAB-TSMP. Lowering bracket for mounting rails mounting plate

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
143985
EAN
4015081405190
Product Length/Depth
83 mm
Product Height
17.5 mm
Product Width
35 mm
Product Weight
0.44 kg
Certifications
CE

Product specifications

Color
Other
RAL-number
0
Material
Metal
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.