Download document () of 20
We make what matters work*

143988

EPMP22. Mounting plate

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
143988
EAN
4015081405220
Product Length/Depth
2.5 mm
Product Height
265 mm
Product Width
202 mm
Product Weight
0.843 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface protection
Galvanized
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.