Download document () of 20
We make what matters work*

143989

EPMP23. Mounting plate

General specifications

Product Name
Eaton xEnergy Basic mounting plate
Catalog Number
143989
EAN
4015081405237
Product Length/Depth
2.5 mm
Product Height
415 mm
Product Width
202 mm
Product Weight
1.37 kg
Compliances
RoHS conform

Product specifications

Type
Additional equipment
Surface protection
Galvanized
Material
Steel
Functions
Additional equipment

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.