Download document () of 20
We make what matters work*

143993

Eaton xEnergy Basic LV systems Low voltage switchgear. Universal bracket

General specifications

Product Name
Eaton xEnergy Basic other accessory
Catalog Number
143993
EAN
4015081405275
Product Length/Depth
80 mm
Product Height
20 mm
Product Width
88 mm
Product Weight
0.07 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Other
Accessory

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.