Download document () of 20
We make what matters work*

143995

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure, Built-in angle, WxHxD=42x100.75x70mm

General specifications

Product Name
Eaton xEffect xVtl other accessory
Catalog Number
143995
EAN
4015081405299
Product Length/Depth
100.75 mm
Product Height
42 mm
Product Width
70 mm
Product Weight
0.1 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Mounting angle bracket
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.