Download document () of 20
We make what matters work*

143997

EPTS7-0500. Mounting rail 35x7.5mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
143997
EAN
4015081405312
Product Length/Depth
7.5 mm
Product Height
35 mm
Product Width
495 mm
Product Weight
0.208 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Material
Metal
Model
Support rail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.