Download document () of 20
We make what matters work*

144000

EPTS7-1250. Mounting rail 35x7.5mm

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144000
EAN
4015081405343
Product Length/Depth
7.5 mm
Product Height
35 mm
Product Width
1245 mm
Product Weight
0.523 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Material
Metal
Model
Support rail

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.