Download document () of 20
We make what matters work*

144014

UKBUE65.185. Cable bracket

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144014
EAN
4015081405480
Product Length/Depth
42 mm
Product Height
190 mm
Product Width
92 mm
Product Weight
0.029 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Material
Plastic
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.