Download document () of 20
We make what matters work*

144015

Eaton xEnergy Basic LV systems Low voltage switchgear. Partition, vertical and horizontal

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144015
EAN
4015081405497
Product Length/Depth
2 mm
Product Height
1920 mm
Product Width
135 mm
Product Weight
0.55 kg
Compliances
RoHS conform

Product specifications

Surface protection
Primed
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.