Download document () of 20
We make what matters work*

144017

Eaton xEffect xVtl Enclosures Switch- & Controlgear Enclosure. Vertical and horizontal partition, plastic, incl. fixing material, height 2000mm, depth 400 mm, for XVTL and xEnergy

General specifications

Product Name
Eaton xEffect xVtl partition
Catalog Number
144017
EAN
4015081405510
Product Length/Depth
250 mm
Product Height
1850 mm
Product Width
2 mm
Product Weight
0.97 kg
Compliances
RoHS conform

Product specifications

Fitted with:
Connector openings
Surface protection
Primed
Material
Plastic

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.