Download document () of 20
We make what matters work*

144022

Eaton xEnergy Basic LV systems Low voltage switchgear. Insulated mounting piece

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144022
EAN
4015081405565
Product Length/Depth
20 mm
Product Height
38 mm
Product Width
38 mm
Product Weight
0.016 kg
Compliances
RoHS conform

Product specifications

Color
Gray
RAL-number
0
Material
Plastic
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.