Download document () of 20
We make what matters work*

144023

Eaton xEnergy Basic LV systems Low voltage switchgear. Spacer bolt

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144023
EAN
4015081405572
Product Length/Depth
38 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.02 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.