Download document () of 20
We make what matters work*

144024

AB60. Spacer bolt

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144024
EAN
4015081405589
Product Length/Depth
61 mm
Product Height
10 mm
Product Width
10 mm
Product Weight
0.034 kg
Certifications
CE

Product specifications

Color
Other
RAL-number
0
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.