Download document () of 20
We make what matters work*

144025

APZB. Tool quick-release fastener handle

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144025
EAN
4015081405596
Product Length/Depth
15 mm
Product Height
53 mm
Product Width
15 mm
Product Weight
0.026 kg
Certifications
CE

Product specifications

Color
Gray
RAL-number
7035
Material
Plastic
Model
Mounting kit

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.