Download document () of 20
We make what matters work*

144027

EPGE4. Push fit plug M4

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144027
EAN
4015081405619
Product Length/Depth
4.5 mm
Product Height
18 mm
Product Width
4.5 mm
Product Weight
0.01 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.