Download document () of 20
We make what matters work*

144029

EPLHS-4,2X16. Fixing screw, 4.2x16

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144029
EAN
4015081405633
Product Length/Depth
16 mm
Product Height
8 mm
Product Width
8 mm
Product Weight
0.003 kg
Certifications
CE

Product specifications

Color
Other
RAL-number
0
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.