Download document () of 20
We make what matters work*

144030

EPHHS-M8X16. Fixing screw, M8x16

General specifications

Product Name
Eaton xEnergy Basic installation component
Catalog Number
144030
EAN
4015081405640
Product Length/Depth
16 mm
Product Height
15 mm
Product Width
15 mm
Product Weight
0.01 kg
Compliances
RoHS conform

Product specifications

Color
Other
RAL-number
0
Material
Metal
Model
Other

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.