Download document () of 20
We make what matters work*

144072

Eaton xEnergy Main LV systems LV switchgear, T-head screw, SL, M12x80

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144072
EAN
4015081406029
Product Length/Depth
88 mm
Product Height
12 mm
Product Width
41 mm
Product Weight
0.098 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.