Download document () of 20
We make what matters work*

144074

Eaton xEnergy Main LV systems LV switchgear, T-head screw, SL, M12x120

General specifications

Product Name
Eaton xEnergy Main LV switchgear
Catalog Number
144074
EAN
4015081406043
Product Length/Depth
128 mm
Product Height
12 mm
Product Width
41 mm
Product Weight
0.133 kg
Compliances
RoHS conform

Product specifications

Accessory/spare part type
Fastening parts/-set
Accessory
Material
Steel

Export product specification

Note: If file(s) are missing from the .zip download then the file type is not supported by bulk download.